??
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20302 - Split harness wrap setting tool (Panduit® Pan-Wrap™), Plastic ABS, white
Bill of material
BN 20302 3382784 split harness wrap setting tool PWT75
BNARTNR
Identification
3382784
u
BNNORM1
Panduit® Pan-Wrap™
BNMAT
Material
Plastic ABS
BNSURFACE
Surface
white
D1
min.
21.8
u
mm
B
110
u
mm
C
86
u
mm
NRCODE
Code
PWT75
u
Preview - Generation
Preview