CAD model selection
Selectable products: 4
Company
KVT Fastening
Description
AV R KS - Blind-rivet nut, knurled shank, type AVR KS
Bill of material
KVT M5 AVRKS ST
BZC
Orderspecification
M5 AVRKS ST
GW
Thread
M5
FORM
Form
Assembled
Delivery condition
K
Clamping range K
mm
K1
Clamping range
0.5-3.0
H
Hole-Ø +0.1
7.2
mm
D1
Ød
7.2
mm
D
Ø
7.9
mm
S
0.5
mm
L
12.0
mm
Preview - Generation
Preview
3D
Dimension
2D