CAD model selection
Selectable products: 7
Company
KVT Fastening
Description
FE / FEO / FEX / FEOX / U / UL - Miniature self-clinching nut
Bill of material
KVT FEX-M3
BZC
Part description
FEX-M3
INFO
Infotext
Aus produktionstechnischen Gründen kann am Gewindeende eine geringe Klemmwirkung auftreten
AUS
Application
unprotected
protected
W
Material
Stainless steel 18 / 8 (AISI 303), passivated, dry-film lubricant
GW
Thread
M3
L2
max.
1.53
mm
SM
Min. thickness
1.5-1.8
mm
D1
Ø 0 -0.13
4.37
mm
LB
Hole-Ø in sheet +0.08 0
4.40
mm
D2
Ø max.
3.96
mm
D3
Ø ±0.13
4.88
mm
L1
+0.4
1.90
mm
MRL
Min. edge distance up to the hole centre
3.6
mm
Preview - Generation
Preview
3D
Dimension
2D