CAD model selection
Selectable products: 35
Company
Bossard Catalog
Description
BN 354 - Slotted truss head machine screws, 4.6 / 4.8, zinc plated blue
Bill of material
BN 354 1136879 slotted truss head machine screw M6x10
BNARTNR
Identification
1136879
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
10.000
mm
A
Distance from the last full form thread to the bearing face max.
2.000
mm
B
Thread length min.
8.000
mm
DK
Head diameter max.
14.000
mm
DA
Bearing surface of the head max.
6.800
mm
K
Head height max.
4.200
mm
N
Width of slot
1.600
mm
R
Transition radius under head min.
0.250
mm
T
Depth of the driving feature
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D