CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20197 - Rhombus nuts for T-slots (DIN 508), cl. 10, black
Bill of material
BN 20197 3353304 rhombus nut for T-slots M10x12
BNARTNR
Identification
3353304
BNNORM1
DIN 508
BNMAT
Material
Steel 10
BNSURFACE
Surface
black
D
Nominal size
10.000
mm
A
Width top
12.000
mm
E
Width bottom
18.000
mm
F
Chamfer
2.500
mm
H
Height
14.000
mm
K
Base height
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D