CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 729 - Flat washers without chamfer (DIN 9021; ~ISO 7093), steel, zinc plated blue
Bill of material
BN 729 1270036 flat washer 7.4
BNARTNR
Identification
1270036
BNNORM1
DIN 9021
BNNORM2
~ISO 7093
BNMAT
Material
Steel hardness class 140 HV / 100 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
7.000
DA
Inner diameter min.
7.400
mm
DW
Outer diameter max.
22.000
mm
H
Height
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D