CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 22066 - Cable glands
Bill of material
3692868
BNARTNR
Order number
3692868
ARTNR
Article No.
50.625 PA/SW
A
Connecting thread
M25x1.5
mm
C
Clamping range
11 - 17
mm
L
Length of Thread
8
mm
SW1
Width Across Flats 1
29
mm
SW2
Width Across Flats 2
29
mm
H
Height
43.0
mm
INSTDM
Installation torque
5
Nm
STGEW
Unit weight
14.9
g
MATK
Material body
PA6 V-2
MATF
Color
RAL 9005 jet black
MATD
Material sealing elements
CR/NBR
MATFD
Material gasket
PACK
Packaging Unit
50
PCS
VER1
1
IP68
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL1
Approval 1.1
VDE
ZUL12
Approval 1.2
DNV
NORM2
Test standard 2
UL 514B
ZUL2
Approval 2.1
USR / CNR
CTN
Customs number
39269097
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D