CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 13448 - Star knobs (DIN 6336 C), high gloss polished, DIN 6336 C with reamed blind hole H7
Bill of material
BN 13448 2001985 star knob C 50
BNARTNR
Identification
2001985
BNNORM1
DIN 6336 C
BNMAT
Material
Aluminum
BNSURFACE
Surface
high gloss polished
D1
Overall diameter
50.000
mm
D2
Diameter bottom
18.000
mm
D3
Diameter central drill
10.000
mm
D4
Diameter-undercut H7
28.000
mm
E1
Distance for R8
6.000
mm
F1
Depth undercut
8.000
mm
H2
Height
32.000
mm
H3
Height to grips
17.000
mm
R1
Ball radius
70.000
mm
R2
Fillet
8.000
mm
R3
Fillet
5.000
mm
R4
Fillet undercut
4.000
mm
R5
Diameter in the space of grips
21.000
mm
R6
Fillet grip ends
4.000
mm
R7
Fillet between grips ~
20.000
mm
R8
Fillet
17.000
mm
R9
Fillet grips at undercut ~
1.000
mm
T1
Min. depth central drill
18.000
mm
Preview - Generation
Preview
3D
Dimension
2D