CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 13404 - Star knobs nodular cast iron, deburred and sandblasted (DIN 6335 C), plain, DIN 6335 C with reamed blind hole
Bill of material
BN 13404 1023144 star knob C 50
BNARTNR
Identification
1023144
BNNORM1
DIN 6335 C
BNMAT
Material
Cast iron GG 20
BNSURFACE
Surface
plain DIN 6335 C with reamed blind hole
D1
Outer diameter
50.000
mm
D2
Diameter bottom
18.000
mm
D3
Diameter central part
25.000
mm
D4
Bore diameter H7
10.000
mm
E
Height pin-drill
8.000
mm
H2
Height form B
32.000
mm
H3
Height bottom up to handles
20.000
mm
R1
Orb diameter
70.000
mm
R2
Fillet
4.000
mm
R3
Fillet
2.500
mm
R4
Fillet between grips ~
16.000
mm
T1
Depth center drill C
18.000
mm
T3
Depth pre-drilling for pin
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D