CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 14194 - Adjustable handles with retaining pin and threaded stud, steel zinc plated (Elesa® MRX.p), black, matte finish
Bill of material
BN 14194 1268430 adjustable handle 142201
BNARTNR
Identification
1268430
BNNORM1
Elesa® MRX.p
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
black matt
CODE
Code
142201
DESCRIPTION
Description
MRX.80 p-M10x20
DIM01
R
80
mm
DIM02
l
92
mm
DIM03
D
28
mm
DIM04
H
54
mm
DIM05
H1
58.5
mm
DIM06
h1
47
mm
DIM07
h2
10
mm
DIM08
h3
22
mm
DIM09
d1
19
mm
DIM10
d6g
M10
DIM11
l
20
mm
DIM12
z
24
WEIGHT
Weight
54
Preview - Generation
Preview
3D
Dimension
2D