CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 10614 - Spherical washers to conical seats
Bill of material
BN 10614 3060645 spherical washer 10.5
BNARTNR
Identification
3060645
BNNORM1
DIN 6319 C
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
phosphated and oiled
D1
Inner diameter
10.500
mm
D3
Outer diameter
21.000
mm
H2
Thickness
4.000
mm
H1
Thickness of break
0.800
mm
F1
Chamfer
0.500
mm
R1
Ball radius
15.000
mm
Preview - Generation
Preview
3D
Dimension
2D