CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 13431 - Knurled nuts
Bill of material
BN 13431 1922327 knurled nut B M6
BNARTNR
Identification
1922327
BNNORM1
DIN 6303 B
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
black-oxidized
AUS
Type
DIN 6303 B with pin hole
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
DB
Diameter of cavity min.
18.000
mm
DH
Pin hole diameter
1.500
mm
DK
Head diameter
24.000
mm
DS
Diameter of the bearing face max.
16.000
mm
E
Pin hole distance
2.500
mm
H
Overall height max.
14.000
mm
K
max.
10.000
mm
T
Depth of cavity max.
6.000
mm
ZS
Corresponding cylinder pin DIN 7
1.5 m6 x 16
Preview - Generation
Preview
3D
Dimension
2D