CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1420 - Hex socket head cap screws partially threaded
Bill of material
BN 1420 1201778 hex socket head cap screw M10x50
BNARTNR
Identification
1201778
BNNORM1
DIN 912
BNNORM2
ISO 4762
BNMAT
Material
Steel 12.9
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
10.0
mm
D3
Thread core diameter
8.160
mm
P
Thread pitch
1.500
mm
L
Nominal length
50.0
mm
B
Thread length
32.000
mm
LS
Shank length min.
10.5
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
18
mm
DK
Head diameter max.
16.000
mm
DA
Inner diameter of bearing surface max.
11.200
mm
DS
Diameter of the unthreaded shank max.
10.000
mm
E
Reduction in diameter at the Hex min.
9.150
mm
F
Distance max.
1.020
mm
K
Head height max.
10.000
mm
R
Transition radius under head min.
0.400
mm
S
Width across flats
8.000
mm
T
Depth of the driving feature min.
5.000
mm
V
Chamfer max.
1.000
mm
DW
Diameter of the bearing face min.
15.330
mm
W
Residual head height min.
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D