CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22008 - Cable glands
Bill of material
3691607
BNARTNR
Order number
3691607
ARTNR
Article No.
50.620 M/STO
A
Connecting thread
M20x1.5
mm
L
Length of Thread
6
mm
SW1
Wrench size 1
22
mm
EK1
Corner dimension 1
24.0
mm
SW2
Wrench size 2
22
mm
EK2
Corner dimension 2
24.0
mm
H
Height
33.5
mm
STGEW
Unit weight
35.3
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATL
Material Lamellar insert
PA6 V-2
MATD
Material Sealing Elements
TPE/TPS
MATO
Material O-ring
NBR
PACK
Packaging Unit
100
PCS
IP65
Protection grade
IP65
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D