CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 22191 - Reductions knurled
Bill of material
3692080
BNARTNR
Order number
3692080
ARTNR
Article No.
1613
A
Thread
Pg 16
mm
B
Thread
Pg 13.5
mm
L
Length of Thread
6.5
mm
H
Height
9.5
mm
DA
Outer diameter
24
mm
STGEW
Unit weight
6.0
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D