CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 22199 - Pressure screws
Bill of material
3692354
BNARTNR
Order number
3692354
ARTNR
Article No.
0313 MO
A
Thread
Pg 13.5
mm
L
Length of Thread
7.5
mm
SW1
Width Across Flats
20
mm
EK
Across corners
22.0
mm
H
Height
10.5
mm
DI
Inner diameter
17.0
mm
STGEW
Unit weight
7.1
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
100
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs number
74198090
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D