CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 25112 - Blind rivet nuts flat head with underhead seal Precote 200, semi-hexagonal shank, closed end
Bill of material
BOSSARD 9063122
BNARTNR
Order number
9063122
BRAND
Brand
TUBTARA®
TYPE
Brandtype
HDPX
CODE
Code
M6HDPX20 A4
BNMAT
Material
Stainless steel A4
D1
Thread size
M6
FORM
Form
Assembled
Delivery condition
L
21.5
mm
D2
9
mm
D3
12
mm
S
1.5
mm
S1
1.9
mm
H
+0.1
9
mm
SW
9
mm
K
Grip range
mm
K1
Grip range (K)
0.5-2
Preview - Generation
Preview
3D
Dimension
2D