CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 2921 - Index Bolts with T-Handle without Stop with metric fine thread (FASTEKS® FAL), steel, black-oxidized
Bill of material
BN 2921 3817027 index bolt with T-handle without stop with metric fine thread 12
BNARTNR
Identification
3817027
BNNORM1
FASTEKS® FAL
BNMAT
Material
Steel
BNSURFACE
Surface
black-oxidized
POS
Position
closed
open
A
50
mm
B
15
mm
KLEIND
d
M12x1.5
D1
d1
6
mm
L1
ca.l1
56
mm
L2
l2
6
mm
L3
l3
20
mm
L4
l4
6
mm
SW
14
mm
F1
Spring force begining
8
N
F2
Spring force end
21
N
Preview - Generation
Preview
3D
Dimension
2D