CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 3039 - Hinges with tapped blind holes (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3039 3836748 hinge with tapped blind holes 0 30
BNARTNR
Identification
3836748
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
LA
la
30
mm
LB
lb
30
mm
A
48
mm
B
48
mm
KLEINH
h
10.5
mm
H
15.5
mm
D3
10
mm
D2
5
mm
D1
M5
mm
Q
7
mm
F1
2000
N
F2
1370
N
ROT1
-45
-44
-43
-42
-41
-40
-39
-38
-37
-36
-35
-34
-33
-32
-31
-30
-29
-28
-27
-26
-25
-24
-23
-22
-21
-20
-19
-18
-17
-16
-15
-14
-13
-12
-11
-10
-9
-8
-7
-6
-5
-4
-3
-2
-1
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
°
Preview - Generation
Preview
3D
Dimension
2D