CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 692 - Slotted pan head tapping screws with cone end type C (DIN 7971 C; ISO 1481), A2
Bill of material
BN 692 1259997 slotted pan head tapping screw ST3.9x16
BNARTNR
Identification
1259997
BNNORM1
DIN 7971 C
BNNORM2
ISO 1481
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
3.9
mm
D3
Thread core diameter
2.920
mm
P
Threaded pitch
1.300
mm
L
Nominal length
16.0
mm
DK
Head diameter max.
7.500
mm
K
Head height max.
2.250
mm
A
Distance from the last full form thread to the bearing face max.
1.300
mm
N
Width of slot
1.000
mm
R
Transition radius under head max.
0.500
mm
RF
Head-Radius ~
1.300
mm
T
Depth of the driving feature max.
1.050
mm
Y
Help dimensions max.
3.500
mm
Preview - Generation
Preview
3D
Dimension
2D