??
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
KVT Fastening
Description
Flat round head , rivet thorn - Steel - Auto-Bulb® Blind rivet
Bill of material
KVT ABP-R8-M5
D1
Rivet diameter
6.4 mm
FORM
Form
P
Clamping range
mm
Inserisci valore per P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
BZC
Orderspecification
W
Material
Body : Steel, Mandrel : Steel, Surface : Zinc-plated with clear chromate
D
Core length
mm
B
Borehole diameter
6.7-6.9
F1
7120 N
F2
11570 N
Preview - Generation
Anteprima
3D
Dimensione
2D