??
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KVT Fastening
Description
Flat round head , rivet thorn - Steel - Blind Rivets
Bill of material
KVT TAPD 20M2 BS
D
Rivet diameter
2.0 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
BZC
Orderspecification
W
Material
Pod : Aluminum , 3.5% Magnesium , Thorn : Steel , galvanizes
B
Borehole diameter
2.1 mm
F1
390 N
F2
295 N
D1
1.10 mm
Preview - Generation
Preview
3D
Dimension
2D