??
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KVT Fastening
Description
Large flat round head , rivet thorn - Steel , stainless steel - Blind Rivets
Bill of material
KVT TLPD 665 BSLF11
D
Rivet diameter
4.8 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
BZC
Orderspecification
W
Material
Steel, galvanized or stainless steel
B
Borehole diameter
4.9 mm
F1
3750 N
F2
3300 N
D1
2.90 mm
Preview - Generation
Preview
3D
Dimension
2D